(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Hard, Long 4-Flute SL4SE

Super Hard, Long 4-Flute SL4SE
  • Volume Discount

General purpose end mill. Suitable for side processing of wide side surfaces and deep positions.

PDF

Part Number

Configured Part Number is shown.

Part Number
SL4SE3
SL4SE4
SL4SE5
SL4SE6
SL4SE7
SL4SE8
SL4SE9
SL4SE10
SL4SE11
SL4SE12
SL4SE13
SL4SE14
SL4SE15
SL4SE16
SL4SE17
SL4SE18
SL4SE19
SL4SE20
SL4SE21
SL4SE22
SL4SE23
SL4SE24
SL4SE25
SL4SE26
SL4SE27
SL4SE28
SL4SE29
SL4SE30
SL4SE31
SL4SE32
SL4SE33
SL4SE34
SL4SE35
SL4SE36
SL4SE37
SL4SE38
SL4SE39
SL4SE40
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

315660
1 Piece(s)Available

8 Days or more

420860
1 Piece(s)Available

8 Days or more

525865
1 Piece(s)Available

8 Days or more

625865
1 Piece(s)Available

8 Days or more

7351080
1 Piece(s)Available

8 Days or more

8351080
1 Piece(s)Available

8 Days or more

9451095
1 Piece(s)Available

8 Days or more

10451095
1 Piece(s)Available

8 Days or more

115512105
1 Piece(s)Available

8 Days or more

125512105
1 Piece(s)Available

8 Days or more

135516110
1 Piece(s)Available

8 Days or more

145516110
1 Piece(s)Available

8 Days or more

156516120
1 Piece(s)Available

8 Days or more

166516120
1 Piece(s)Available

8 Days or more

176520130
1 Piece(s)Available

8 Days or more

186520130
1 Piece(s)Available

8 Days or more

197520140
1 Piece(s)Available

8 Days or more

207520140
1 Piece(s)Available

8 Days or more

217520140
1 Piece(s)Available

8 Days or more

227520140
1 Piece(s)Available

8 Days or more

239025160
1 Piece(s)Available

8 Days or more

249025160
1 Piece(s)Available

8 Days or more

259025160
1 Piece(s)Available

8 Days or more

269025160
1 Piece(s)Available

8 Days or more

279025160
1 Piece(s)Available

8 Days or more

289025160
1 Piece(s)Available

8 Days or more

299025160
1 Piece(s)Available

8 Days or more

309025160
1 Piece(s)Available

8 Days or more

3110532190
1 Piece(s)Available

8 Days or more

3210532190
1 Piece(s)Available

8 Days or more

3310532190
1 Piece(s)Available

8 Days or more

3410532190
1 Piece(s)Available

8 Days or more

3510532190
1 Piece(s)Available

8 Days or more

3610532190
1 Piece(s)Available

8 Days or more

3712532210
1 Piece(s)Available

8 Days or more

3812532210
1 Piece(s)Available

8 Days or more

3912532210
1 Piece(s)Available

8 Days or more

4012532210

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Copper Blade shape type Square Number of flutes(sheet) 4
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating Non-Coated
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support