(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Hard, Regular Shank, 4-Flute 4RSE (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
4RSE4
4RSE5
4RSE6
4RSE7
4RSE8
4RSE9
4RSE10
4RSE13
4RSE14
4RSE17
4RSE18
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

412645
1 Piece(s)Available

8 Days or more

515650
1 Piece(s)Available

8 Days or more

615650
1 Piece(s)Available

8 Days or more

720860
1 Piece(s)Available

8 Days or more

820860
1 Piece(s)Available

8 Days or more

9251070
1 Piece(s)Available

8 Days or more

10251070
1 Piece(s)Available

8 Days or more

13351285
1 Piece(s)Available

8 Days or more

14351285
1 Piece(s)Available

8 Days or more

17401695
1 Piece(s)Available

8 Days or more

18401695

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Copper Blade shape type Square Number of flutes(sheet) 4
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating Non-Coated
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support