(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SG-FAX Roughing End Mill, Large Pitch, Medium SGLREM

SG-FAX Roughing End Mill, Large Pitch, Medium SGLREM
  • Volume Discount

Capable of high-efficiency roughing of materials from steel to stainless steel and aluminum. The notches have a large pitch.

PDF

Part Number

Configured Part Number is shown.

Part Number
SGLREM6
SGLREM8
SGLREM10
SGLREM12
SGLREM14
SGLREM15
SGLREM16
SGLREM18
SGLREM20
SGLREM22
SGLREM24
SGLREM25
SGLREM28
SGLREM30
SGLREM32
SGLREM35
SGLREM40
SGLREM45
SGLREM50
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

6163680
1 Piece(s)Available

8 Days or more

8253890
1 Piece(s)Available

8 Days or more

1032310100
1 Piece(s)Available

8 Days or more

1240412110
1 Piece(s)Available

8 Days or more

1440412110
1 Piece(s)Available

8 Days or more

1540416125
1 Piece(s)Available

8 Days or more

1648416125
1 Piece(s)Available

8 Days or more

1848416125
1 Piece(s)Available

8 Days or more

2056420140
1 Piece(s)Available

8 Days or more

2256420140
1 Piece(s)Available

8 Days or more

2467420160
1 Piece(s)Available

8 Days or more

2567425160
1 Piece(s)Available

8 Days or more

2867425160
1 Piece(s)Available

8 Days or more

3067425160
1 Piece(s)Available

8 Days or more

3280532180
1 Piece(s)Available

8 Days or more

3580532180
1 Piece(s)Available

8 Days or more

4095532200
1 Piece(s)Available

8 Days or more

4595642200
1 Piece(s)Available

8 Days or more

50122642220

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Roughing Tool Material Type Alloy HSS
Machining Application Side Coating TiCN Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support