(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AG Mill, Roughing, Regular Length Short AGRERS (AGRERS7)

AG Mill, Roughing, Regular Length Short AGRERS AGRERS7

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Capable of high-speed and high-efficiency roughing of materials from steel to stainless steel and aluminum. The notches have a fine pitch.

PDF

Part Number

Configured Part Number is shown.

AGRERS7

Part Number
AGRERS7
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

72041065

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Side / Groove Coating TiAlN Torsion Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part AGRERS7 in the AG Mill, Roughing, Regular Length Short AGRERS series.

Products like this...

Part Number
AGRERS12
AGRERS14
AGRERS15
AGRERS16
AGRERS8
AGRERS9
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

123041280
1 Piece(s)Available

8 Days or more

143541690
1 Piece(s)Available

8 Days or more

153541690
1 Piece(s)Available

8 Days or more

164041695
1 Piece(s)Available

8 Days or more

82041065
1 Piece(s)Available

12 Days or more

92541075

Additional Products in this Category

Tech Support