(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AG Mill, Roughing, Short AGRES (AGRES6)

AG Mill, Roughing, Short AGRES AGRES6

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Capable of high-efficiency roughing of materials from steel to stainless steel and aluminum. The notches have a fine pitch.

PDF

Part Number

Configured Part Number is shown.

AGRES6

Part Number
AGRES6
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter D1
(mm)
1 Piece(s)Available

12 Days or more

6114680--

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Side / Groove Coating AG Torsion Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part AGRES6 in the AG Mill, Roughing, Short AGRES series.

Products like this...

Part Number
AGRES13
AGRES14
AGRES15
AGRES7
AGRES8
AGRES9
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter D1
(mm)
1 Piece(s)Available

8 Days or more

1326412110--
1 Piece(s)Available

8 Days or more

1426412110--
1 Piece(s)Available

8 Days or more

15264161254513.3
1 Piece(s)Available

8 Days or more

7174890--
1 Piece(s)Available

8 Days or more

8174890--
1 Piece(s)Available

8 Days or more

922410100--

Additional Products in this Category

Tech Support