(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X's Mill Geo Long SL4GEO (SL4GEO3)

Part Number

Configured Part Number is shown.

SL4GEO3

Part Number
SL4GEO3
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

3186603

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 4 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part SL4GEO3 in the X's Mill Geo Long SL4GEO series.

Products like this...

Part Number
SL4GEO12
SL4GEO16
SL4GEO20
SL4GEO4
SL4GEO6
SL4GEO8
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

12551212012
1 Piece(s)Available

8 Days or more

16651613516
1 Piece(s)Available

8 Days or more

20752015520
1 Piece(s)Available

8 Days or more

4206604
1 Piece(s)Available

8 Days or more

6256606
1 Piece(s)Available

8 Days or more

8358808

Additional Products in this Category

Tech Support