(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GSX MILL 4-Flute Blade 2D GSX4C-2D

GSX MILL 4-Flute Blade 2D GSX4C-2D

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Specifications]
· Shape: Square end mill (carbide)
· Coating: For General Steels (AlCrN, etc.)
· Work Material: General Steel [◎] / Tempered Steel [◎] / High Hardness Steel to HRC55 [◎] / High Hardness Steel to HRC60 [○] / Stainless Steel [◎] / Casting [○] / Titanium [◎]
[Applications] Flat surfaces / side surfaces / grooves / inclined cutting

PDF

Part Number

Configured Part Number is shown.

Part Number
GSX40100C-2D
GSX40150C-2D
GSX40200C-2D
GSX40250C-2D
GSX40300C-2D
GSX40350C-2D
GSX40400C-2D
GSX40450C-2D
GSX40500C-2D
GSX40550C-2D
GSX40600C-2D
GSX40700C-2D
GSX40800C-2D
GSX40900C-2D
GSX41000C-2D
GSX41200C-2D
GSX41400C-2D
GSX41500C-2D
GSX41600C-2D
GSX42000C-2D
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

124401
1 Piece(s)Available

8 Days or more

1.534401.5
1 Piece(s)Available

8 Days or more

244402
1 Piece(s)Available

8 Days or more

2.554402.5
1 Piece(s)Available

8 Days or more

366453
1 Piece(s)Available

8 Days or more

3.576453.5
1 Piece(s)Available

8 Days or more

486454
1 Piece(s)Available

8 Days or more

4.596504.5
1 Piece(s)Available

8 Days or more

5106505
1 Piece(s)Available

8 Days or more

5.5116505.5
1 Piece(s)Available

8 Days or more

6126506
1 Piece(s)Available

8 Days or more

7148607
1 Piece(s)Available

8 Days or more

8168608
1 Piece(s)Available

8 Days or more

91810709
1 Piece(s)Available

8 Days or more

1020107010
1 Piece(s)Available

8 Days or more

1224127512
1 Piece(s)Available

8 Days or more

1428169014
1 Piece(s)Available

8 Days or more

1530169015
1 Piece(s)Available

8 Days or more

1632169016
1 Piece(s)Available

8 Days or more

20402010020

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 4 Model Square
Coating For General Steels (AlCrN, etc.) Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support