(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Carbide Mini Square End Mill with 4 Flutes 4MNE

Carbide Mini Square End Mill with 4 Flutes 4MNE
  • Volume Discount

Carbide solid type small diameter end mill. Suitable for side-wall machining precision molds and precision components.

PDF

Part Number

Configured Part Number is shown.

Part Number
4MNE1
4MNE1.1
4MNE1.2
4MNE1.3
4MNE1.4
4MNE1.5
4MNE1.6
4MNE1.7
4MNE1.8
4MNE1.9
4MNE2
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

131
1 Piece(s)Available

8 Days or more

1.131.1
1 Piece(s)Available

8 Days or more

1.231.2
1 Piece(s)Available

8 Days or more

1.331.3
1 Piece(s)Available

8 Days or more

1.431.4
1 Piece(s)Available

8 Days or more

1.551.5
1 Piece(s)Available

8 Days or more

1.651.6
1 Piece(s)Available

8 Days or more

1.751.7
1 Piece(s)Available

8 Days or more

1.851.8
1 Piece(s)Available

8 Days or more

1.951.9
1 Piece(s)Available

8 Days or more

262

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 4 Model Square
Link Diameter (d)(mm) 4 Overall Length (L)(mm) 40 Processing Applications Plane / Side / Groove / Inclined Cuts
Flute Shape Sharp Edge

Additional Products in this Category

Tech Support