(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Band【10 Pieces Per Package】

Diamond Band

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Use: Grinding
•Model: Band
•Max. Rotational Speed (min-1(r.p.m)): 10000
•Tool Used: Hand Grinder, Electric Drill, Drilling Machine
•Packaging Quantity (units/sheets): 10

Part Number

Configured Part Number is shown.

Part Number
DAC1020-1000
DAC1020-200
DAC610-1000
DAC610-200
DAC610-400
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width
(mm)
Particle Size
(#)
Internal Diameter
(mm)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

20100010

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

2020010

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

1010006

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

102006

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

104006
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width
(mm)
Particle Size
(#)
Internal Diameter
(mm)

Loading...

  1. 1

Basic Information

Application Polishing Type Band Max. Rotational Speed(min-1(r.p.m)) 10000
Tool Used Hand Grinder, Electric Drill, Drilling Machine Packaging Quantity(units/sheets) 10

Additional Products in this Category

Tech Support