(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SG-FAX End Mill, Long, 2-Flute SL2SGE

SG-FAX End Mill, Long, 2-Flute SL2SGE
  • Volume Discount

General purpose coated end mill.

[Features]
· Capable of machining from steel and stainless steel to aluminum.
· Suitable for grooving deep grooves or in deep locations.

PDF

Part Number

Configured Part Number is shown.

Part Number
SL2SGE3
SL2SGE4
SL2SGE5
SL2SGE6
SL2SGE7
SL2SGE8
SL2SGE9
SL2SGE10
SL2SGE11
SL2SGE12
SL2SGE13
SL2SGE14
SL2SGE15
SL2SGE16
SL2SGE17
SL2SGE18
SL2SGE19
SL2SGE20
SL2SGE21
SL2SGE22
SL2SGE23
SL2SGE24
SL2SGE25
SL2SGE26
SL2SGE27
SL2SGE28
SL2SGE29
SL2SGE30
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

315665
1 Piece(s)Available

8 Days or more

420870
1 Piece(s)Available

8 Days or more

525875
1 Piece(s)Available

8 Days or more

625875
1 Piece(s)Available

8 Days or more

7351095
1 Piece(s)Available

8 Days or more

8351095
1 Piece(s)Available

8 Days or more

94510110
1 Piece(s)Available

8 Days or more

104512110
1 Piece(s)Available

8 Days or more

115512120
1 Piece(s)Available

8 Days or more

125512120
1 Piece(s)Available

8 Days or more

135516125
1 Piece(s)Available

8 Days or more

145516125
1 Piece(s)Available

8 Days or more

156516135
1 Piece(s)Available

8 Days or more

166516135
1 Piece(s)Available

8 Days or more

176520145
1 Piece(s)Available

8 Days or more

186520145
1 Piece(s)Available

8 Days or more

197520155
1 Piece(s)Available

8 Days or more

207520155
1 Piece(s)Available

8 Days or more

217520165
1 Piece(s)Available

8 Days or more

227520165
1 Piece(s)Available

8 Days or more

239025180
1 Piece(s)Available

8 Days or more

249025180
1 Piece(s)Available

8 Days or more

259025180
1 Piece(s)Available

8 Days or more

269025180
1 Piece(s)Available

8 Days or more

279025180
1 Piece(s)Available

8 Days or more

289025180
1 Piece(s)Available

8 Days or more

299025180
1 Piece(s)Available

8 Days or more

309025180

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Alloy HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating TiCN
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support