(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GS MILL Heavy GSHV

GS MILL Heavy GSHV
  • Volume Discount

Ideal for rough and medium finishing of materials from steel to stainless steel. High performance machining with BT30 machines is possible with little cutting resistance.

PDF

Part Number

Configured Part Number is shown.

Part Number
GSHV4060SF
GSHV4080SF
GSHV4100SF
GSHV4120SF
GSHV4160SF
GSHV4200SF
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
Chamfer C
(mm)
1 Piece(s)Available

8 Days or more

61365060.3
1 Piece(s)Available

8 Days or more

81986080.4
1 Piece(s)Available

8 Days or more

10221070100.5
1 Piece(s)Available

8 Days or more

12261275120.6
1 Piece(s)Available

11 Days or more

16321690160.8
1 Piece(s)Available

8 Days or more

203820100201

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 4 Model Roughing
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support