(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DLC Mill Long Sharp Corner, 2-Flute SL2DLCSC

DLC Mill Long Sharp Corner, 2-Flute SL2DLCSC
  • Volume Discount

End mill for aluminum, suitable for a wide range of side wall machining, grooving deep grooves or grooving in deep locations.

PDF

Part Number

Configured Part Number is shown.

Part Number
SL2DLCSC3
SL2DLCSC5
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

312503
1 Piece(s)Available

8 Days or more

520605

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper Number of Flutes(sheet) 2 Model Square
Coating DLC Link Diameter (d)(mm) 6 Processing Applications Plane / Side / Groove / Inclined Cuts
Flute Shape Sharp Edge Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support