(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Maker's Vise Wedge Locking Tool

Maker's Vise Wedge Locking Tool
  • Volume Discount

[Features]
· The accuracy is higher than the former JIS 0 class.
· Tightening from the front is possible when mounted on a 1, 2 or 4-sided angle plate.
· Uses SCM440 material that is hardened to HRC50 or higher to retain precision for longer.
· Back surface has a guide block so precision can be easily improved

Part Number

Configured Part Number is shown.

ETO-80GTH

Part Number
ETO-80GTH
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Mouth Width(mm) 80 Mouth Depth(mm) 26 Maximum Opening(mm) 80
Tightening Force(kN) 6 Tightening Torque(N▪m) 20 Mass(kg) 5
A(mm) 185 B(mm) 80 C(mm) 60
D(mm) 40 E(mm) 26 F(mm) 34
G(mm) 6 H(mm) 80 I(mm) 20
J(mm) 48 K(mm) 13 L(mm) M6
Accessory Hex bar wrench x 1 pc

Please check the type/dimensions/specifications of the part ETO-80GTH in the Maker's Vise Wedge Locking Tool series.

Additional Products in this Category

Tech Support