(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepped Bit with Magnet

Stepped Bit with Magnet
  • Volume Discount

Two stepped tool bits with magnets included. Fine shaft specification that can be inserted in narrow spaces.
[Features]
· Stepped type. Fine shaft bit that can be inserted in narrow places.
· High strength magnet built in.
[Applications]
· For light electrical equipment assembly, communication acoustic equipment assembly, building, and civil engineering work.

PDF

Part Number

Configured Part Number is shown.

MA16245100H

 
Part Number
MA16245100H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tip Type Phillips (+) Shank diameter(mm) 6.35 Overall Length(mm) 100
Single Product Set Product Single Item Tip size / Phillips (+) No.2 Presence of magnet at the blade tip Available
Whether there is a double-end function NA JAN Code 4907587322517

Please check the type/dimensions/specifications of the part MA16245100H in the Stepped Bit with Magnet series.

Additional Products in this Category

Tech Support