(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Tool Set / Tool Case S-10/S-110

Hand Tool Set / Tool Case S-10/S-110
  • Volume Discount

Medium tool set/tool box with abundant contents.
[Features]
· It comes with a dedicated case for easy organizing.
· Weight is just 2.1 kg.
· Set includes 20 pcs.
· A carefully selected kit of frequently used tools.
[Applications]
· Ideal for camping, or as an on-board tool kit for automobiles or motorcycle maintenance, as well as fixtures for places ranging from household to factory laboratories.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S-10
S-10-230
S-110
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Set / Tool Box Only Tool Box Type Tool Set Type Set Content
(Points)
Case Color Mass
(g)
Corresponds To V Applicable Model Supplementary explanation
1 Piece(s)Available

10 Days or more

Tool Set-Zip type20Black2100100 V compatible-Input: 100 VAC Medium-sized standard tool set that can withstand professional use. Storage case: S-110
1 Piece(s)Available

12 Days or more

Tool Set-Zip type20Black2100Compatible with 230 V-Input: 230 VAC. Plug Format: C1 / Cord: V. Other specifications are the same as for 100 V model
1 Piece(s)Available

9 Days or more

Tool BoxTool holder, bag---600-S-10-

Loading...

  1. 1

Basic Information

Case Dimensions (Frontage x Depth x Height)(mm) 320×40×200 Material Vinyl Leather

Additional Products in this Category

Tech Support