(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Tool Set / Tool Case S-22/S-122

Hand Tool Set / Tool Case S-22/S-122
  • Volume Discount

[Features]
· Adopts a hollow molded case that fits well.
· S-122: Tool case.

PDF

Part Number

Configured Part Number is shown.

S-22

 
Part Number
S-22
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Set Tool Set Type Single opening portable type Case Dimensions (Frontage x Depth x Height)(mm) 330×68×240
Set Content(Points) 20 Case Color Other Mass(g) 2000
Material Polyethylene Corresponds To V 100 V compatible Supplementary explanation Input: 100 VAC. Professional case that has excellent storage, and you can tell at a glance if something is missing. Storage Case: S-122

Please check the type/dimensions/specifications of the part S-22 in the Hand Tool Set / Tool Case S-22/S-122 series.

Additional Products in this Category

Tech Support