(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Hand Tool Set S-75-230

Hand Tool Set S-75-230

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

· Standard attaché case type tool set (230 V specification)
[Features]
· With tool case and tool holder.
· Instant heater type, can be used immediately, with a cap, can be stored immediately, set with H-600-230 instant heater soldering iron.
· Includes H-11 iron stand that prevents water leakage.
·External Dimensions: 450 (W) X 330 (H) X 140 (D) mm.
· Material: ABS.
· Weight: 5.7 kg.

PDF

Part Number

Configured Part Number is shown.

S-75-230

 
Part Number
S-75-230
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Set Tool Set Type Trunk Case Type Case Dimensions (Frontage x Depth x Height)(mm) 445×115×320
Set Content(Points) 72 Case Color Black Mass(g) 5800
Material ABS Corresponds To V Compatible with 230 V

Please check the type/dimensions/specifications of the part S-75-230 in the Hand Tool Set S-75-230 series.

Additional Products in this Category

Tech Support