(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Hand Tool Set S-51

Hand Tool Set S-51
  • Volume Discount

A tool set for the maintenance and examination of equipment and machinery.
[Features]
· Includes a B-56-B tool box with excellent durability.
·External Dimensions: 413 (W) X 242 (H) X 206 (D) mm.
· Weight: 8.5 kg.

PDF

Part Number

Configured Part Number is shown.

S-51

 
Part Number
S-51
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Set Tool Set Type Double open portable type Case Dimensions (Frontage x Depth x Height)(mm) 413×206×242
Set Content(Points) 48 Case Color Blue Mass(g) 8500
Supplementary explanation Storage case: B-56-B

Please check the type/dimensions/specifications of the part S-51 in the Hand Tool Set S-51 series.

Additional Products in this Category

Tech Support