(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Handle (Holder Type) RH23K

Ratchet Handle (Holder Type) RH23K
  • Volume Discount

Ratchet handle with easy attaching and detaching of socket, which comes with socket holder unlikely to detach while working.
[Features]
· Socket can be replaced with one-push operation.
· 6.35 mm insertion angle square ratchet handle.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

RH23K

 
Part Number
RH23K
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4 Total Length (L Size)(mm) 140 Handle Type ° Ratchet
Ratchet Handle Full Length Type Standard Ratchet Mechanism Claw catch method Number of Ratchet Teeth 48

Please check the type/dimensions/specifications of the part RH23K in the Ratchet Handle (Holder Type) RH23K series.

Additional Products in this Category

Tech Support