(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Ratchet Handle 371

Ratchet Handle 371

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Standard oval easy-to-use ratchet handle.
[Features]
· A handle for socket wrenches.
· Oval type/20-gear.
· Claw type switching provides excellent durability.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
371
371B
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape of Insertion Angle
1 Piece(s)Available

8 Days or more

Convex
1 Piece(s)Available

8 Days or more

Concave

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 270 Handle Type ° Ratchet
Ratchet Handle Full Length Type Standard Ratchet Mechanism Claw catch method Number of Ratchet Teeth 20

Additional Products in this Category

Tech Support