(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Universal Joint 608

Universal Joint 608
  • Volume Discount

Universal attachment with 25.4 mm insertion angle.
[Features]
· Used for complicated locations where the task cannot be done in a straight line.
· Connect between the handle and socket to work at an angle.
· Angle: Max 75°.
[Applications]
· For assembly and maintenance of large machines as well as automobile, motorcycle, and bicycle maintenance work.

PDF

Part Number

Configured Part Number is shown.

608

 
Part Number
608
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Universal Joint Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 25.4
Socket Shape Joint type Drive (For Electric Drill, Shaft Dimension) (Inches) 1 Total Length (L Size)(mm) 128
Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 45

Please check the type/dimensions/specifications of the part 608 in the Universal Joint 608 series.

Additional Products in this Category

Tech Support