(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Socket 3H

Hexagonal Socket 3H
  • Volume Discount

Hexagonal socket for hand tools with an insertion angle of 9.5 mm.
[Features]
· Hex socket ideal for tightening and loosening work.
· Various strength-enhancing alloy elements are blended.
· Complete heat treatment has been applied to raise alloy performance to the limit.
· The knurled outer periphery allows the bolt to be easily turned by hand.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3H-03
3H-04
3H-05
3H-06
3H-07
3H-08
3H-2.5
3H-10
3H-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Shaft length (A measurement) hexagon only
(mm)
1 Piece(s)Available

8 Days or more

3441717
1 Piece(s)Available

12 Days or more

4471720
1 Piece(s)Available

8 Days or more

5501723
1 Piece(s)Available

8 Days or more

6521725
1 Piece(s)Available

12 Days or more

7541725
1 Piece(s)Available

8 Days or more

8561927
1 Piece(s)Available

12 Days or more

2.5401713
1 Piece(s)Available

12 Days or more

10592030
1 Piece(s)Available

12 Days or more

12632233

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Hex Wrench Tip Shape 6 Sq.

Additional Products in this Category

Tech Support