(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handy Ratchet

Part Number

Configured Part Number is shown.

RH-3S

Part Number
RH-3S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Total Length (L Size)(mm) 117 Weight(g) 165
Guarantee Torque(N▪m) 205.9 Features Number of Teeth 72, Ratchet Operates at 5° Material Cr-V

Please check the type/dimensions/specifications of the part RH-3S in the Handy Ratchet series.

Additional Products in this Category

Tech Support