(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Bit Socket 4H-M2

Screwdriver Bit Socket 4H-M2

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Flathead screwdriver bit socket for hand tools with an insertion angle of 12.7 mm.
[Features]
· The knurled outer periphery allows the bolt to be easily turned by hand.
· For flathead screw, tip standard: -0.8 x 6.0.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

4H-M2

 
Part Number
4H-M2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Flathead (-) Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 57
Hex Wrench Tip Shape 0.8×6.0 Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 22 Shaft length (A measurement) hexagon only(mm) 25

Please check the type/dimensions/specifications of the part 4H-M2 in the Screwdriver Bit Socket 4H-M2 series.

Additional Products in this Category

Tech Support