(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set 230M

Socket Wrench Set 230M
  • Volume Discount

Deluxe full type socket wrench set with 19.0 mm insertion.
[Features]
· Ideal for large machine/vehicle maintenance, civil engineering, and plant maintenance work.
· A full deluxe set of socket wrenches with built-in sockets and handles in a metal case.
· 20 sockets, 6 handles.
[Applications]
· Ideal for the maintenance of large machinery, vehicles, civil engineering and plants.

PDF

Part Number

Configured Part Number is shown.

230M

 
Part Number
230M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork/joint for handwork type Drive (For Electric Drill, Shaft Dimension) (mm) 19
Socket Shape Double Hex/Joints Flat Width (Dimension S) 19 / 21 / 22 / 23 / 24 / 26 / 27 / 30 / 32 / 29 / 35 / 36 / 38 / 41 / 46 / 50 / 54 / 55 / 58 / 60 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4
Handle Type ° Ratchet / T Type Slide / Spinner Ratchet Handle Full Length Type Standard Ratchet Mechanism Claw catch method
Number of Ratchet Teeth 18

Additional Products in this Category

Tech Support