(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set 260MISO

Socket Wrench Set 260MISO

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A standard type of socket wrench set. (12.7 insertion)
[Features]
· Set content: 15 sockets and 4 handles.
· Ideal for industrial machinery and automobile maintenance.
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.
· A standard type containing 15 sockets and 4 handles.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery.

PDF

Part Number

Configured Part Number is shown.

260MISO

 
Part Number
260MISO
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork/joint for handwork type Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Double Hex/Joints Flat Width (Dimension S) 10 / 11 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 24 / 8 / 26 / 27 / 30 / 32 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Handle Type ° Ratchet / T Type Slide / Spinner Ratchet Handle Full Length Type Standard Ratchet Mechanism Claw catch method
Number of Ratchet Teeth 18

Please check the type/dimensions/specifications of the part 260MISO in the Socket Wrench Set 260MISO series.

Additional Products in this Category

Tech Support