(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Holder SH306–SH312L (SH306)

Socket Holder SH306–SH312L SH306
  • Volume Discount

Socket holder that can store socket wrench sockets.
[Features]
· Neatly arranges sockets and joints.
· Impact socket can retain the status with pin and O-ring attached.
· Made only of rust-resistant stainless steel.
· It has elasticity due to the bending process and does not easily come off.
· Can be hung on a wall or fixed to a desk as it comes with screw holes.
· Impact socket pin can be inserted in any direction.
[Applications]
· Optimal for the containment and storage of sockets and attachments.

PDF

Part Number

Configured Part Number is shown.

SH306

 
Part Number
SH306
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
Mass
(g)
Number of Socket Holders
1 Piece(s)Available

12 Days or more

150326

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Others Drive (For Electric Drill, Shaft Dimension) (mm) 9.5 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8

Please check the type/dimensions/specifications of the part SH306 in the Socket Holder SH306–SH312L series.

Products like this...

Part Number
SH310
SH312
SH312L
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
Mass
(g)
Number of Socket Holders
1 Piece(s)Available

12 Days or more

2505410
1 Piece(s)Available

12 Days or more

2505712
1 Piece(s)Available

12 Days or more

3106012

Additional Products in this Category

Tech Support