(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sockets (8-Point) 3E (3E-07)

Sockets (8-Point) 3E 3E-07
  • Volume Discount

An octagonal socket with a shape that makes it easy to access bolts and nuts during tightening and loosening work. (9.5 insertion)
[Features]
· Double square (octagon) type that makes it easy to access square bolts and nuts.
· Improves work efficiency when tightening and loosening square nuts and bolts.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

3E-07

 
Part Number
3E-07
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

8 Days or more

72712.61755

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 8 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8

Please check the type/dimensions/specifications of the part 3E-07 in the Sockets (8-Point) 3E series.

Products like this...

Part Number
3E-08
3E-10
3E-13
3E-5.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

12 Days or more

82714.71767
1 Piece(s)Available

8 Days or more

1029181888
1 Piece(s)Available

12 Days or more

13292222910
1 Piece(s)Available

12 Days or more

5.52710.71754

Additional Products in this Category

Tech Support