(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Adapter QA-03

Quick Adapter QA-03

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A quick turning adapter mounted between a ratchet handle and socket.
[Features]
· 9.5 mm drive.
· Quick turning is possible by hand by attaching between the ratchet handle and socket.
· Co-spinning of nuts and bolts is prevented by pressing on the quick adapter when spinning the ratchet handle.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

QA-03

 
Part Number
QA-03
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Adapter Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Joint type Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Total Length (L Size)(mm) 30
Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 36

Please check the type/dimensions/specifications of the part QA-03 in the Quick Adapter QA-03 series.

Additional Products in this Category

Tech Support