(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A T-type slide handle for square drive that slides over the handle and can be adjusted to any position.
[Features]
· A groove is processed on the handle so that the square drive does not turn when force is applied.
· 9.5 mm insertion angle.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Single Item / Set | Single Item Handle | Use | For handwork | Drive (For Electric Drill, Shaft Dimension) (mm) | 9.5 |
---|---|---|---|---|---|
Drive (For Electric Drill, Shaft Dimension) (Inches) | 3/8 | Total Length (L Size)(mm) | 200 | Handle Type ° | T-Shaped Slide |
Please check the type/dimensions/specifications of the part SL30 in the T-Shaped Slide Handle SL30 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy