(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Torx Socket (Extra Strength Type) 4TX-TL

Long Torx Socket (Extra Strength Type) 4TX-TL

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

· Socket for tightening/loosening T-type Torx screws.
[Features]
· Long Type.
· High torque type designed to be able to cope with strong tightening force.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4TX-T30L
4TX-T40L
4TX-T45L
4TX-T50L
4TX-T55L
4TX-T60L
4TX-T70L
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Shaft length (A measurement)
(mm)
Maximum Outer Diameter (D Dimensions)
(mm)
Weight
(g)
1 Piece(s)Available

12 Days or more

T27/T30/T409722115
1 Piece(s)Available

12 Days or more

T27/T30/T409722120
1 Piece(s)Available

12 Days or more

T45/T50/T559722120
1 Piece(s)Available

12 Days or more

T45/T50/T559722120
1 Piece(s)Available

12 Days or more

T45/T50/T559722210
1 Piece(s)Available

12 Days or more

T60/T709722320
1 Piece(s)Available

12 Days or more

T60/T709425390

Loading...

  1. 1

Basic Information

Type (Shape) Manual socket wrench Tip shape / tamper-proof T-Shaped Strong Type Single Product/Set Classification Single Item
Insertion Angle 12.7mm(1/2") Overall length (L dimension)(mm) 132

Additional Products in this Category

Tech Support