(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug Clamp Set

Plug Clamp Set

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The world's first engineering plastic (PBT resin) made clamping set.
· Uses materials with excellent strength and rigidity, and has the highest level of elasticity of all the various types of engineering plastics.
· Lightweight at 1/10 the weight of steel.
· Easy to carry, allowing reduced setup time.
· These do not rust and are ideal to use with clamps in places and for work where rust is not acceptable, allowing consistently clean use.
· Can softly clamp workpieces without scratching them.
· It is convenient for clamping soft materials and completed products.
· Ideal for clamping objects for measurement using 3D measuring machines. Even if dropped, it will not mark the table or workpiece, or cause injury.
· Can also be used as a clamp for electric discharge machines. Both synthetic and kerosene types of cutting fluid can be used.
· Can also be used for light work clamps such as for sculpting.
· In order to increase strength and rigidity, aluminum is used for stud bolts (A5056). Anodized and rust-proof.
· An innovative design with fully considered functionality.

PDF

Part Number

Configured Part Number is shown.

PCS0008

 
Part Number
PCS0008
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Bolt M8 x 1.25 Mass(kg) 1.7

Please check the type/dimensions/specifications of the part PCS0008 in the Plug Clamp Set series.

Additional Products in this Category

Tech Support