(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swivel Nut (SVN-12)

Part Number

Configured Part Number is shown.

SVN-12

Part Number
SVN-12
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
1 Piece(s)Available

15 Days or more

M121921.916.51911.55630

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SVN-12 in the Swivel Nut series.

Products like this...

Part Number
SVN-10
SVN-14
SVN-16
SVN-20
SVN-8
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
1 Piece(s)Available

10 Days or more

M101719.61417104525
1 Piece(s)Available

10 Days or more

M142225.42022155950
1 Piece(s)Available

8 Days or more

M162427.724241861165
1 Piece(s)Available

8 Days or more

M203034.6303024614140
1 Piece(s)Available

10 Days or more

M81315121384515

Additional Products in this Category

Tech Support