(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Injeck Clamp Q Model (Part Numbers)

Injeck Clamp Q Model
  • Volume Discount

Mold bases can be clamped very fast. Clamp and step block are connected so they will not become lost. Opened clamp slot allows easy insertion and removal from the side.

PDF

Part Number

Configured Part Number is shown.

ICQ16

 
Part Number
ICQ16
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Applicable Bolt
1 Piece(s)Available

10 Days or more

1004715817152025451720253035M16

Loading...

  1. 1

Basic Information

D(mm) 10 J(mm) 5 Accessory Washer x 1

Please check the type/dimensions/specifications of the part ICQ16 in the Injeck Clamp Q Model series.

Products like this...

Part Number
ICQ12
ICQ20
ICQ24
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Applicable Bolt
1 Piece(s)Available

10 Days or more

803715813122025351320253035M12
1 Piece(s)Available

10 Days or more

150602082119.54045582140455055M20
1 Piece(s)Available

10 Days or more

20075301225254045602540455055M24

Additional Products in this Category

Tech Support