(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Cut Mushroom Drill

Spiral Cut Mushroom Drill

Click this image to zoom it.

Move the mouse over the image to zoom

  • TKS412EG
  • TKS521EG
  • TKS422EG
  • TKS430G
  • TKS638G
  • Volume Discount

[Features]
· Spiral shape which is the first to be produced in Japan.
· Drilling speed over 2 times higher, service life over 3 times longer. (*Quantity: 1 piece)
· Spiral shape which is the first to be produced in Japan cuts well.
· Dimensions list.
· Cutting speed is at least twice as fast as the conventional product.
· 1.6 mm iron plate: 14 seconds reduced to 4 seconds, 1 mm stainless steel: 10 seconds reduced to 5 seconds (422 type, at 1,300 min-1).
· Made using cobalt HSS.
· A durable type with excellent cutting performance.
· Dimension display with laser marking.
· The hole dimensions are not erased.
· Tip angle 120°.

Part Number

Configured Part Number is shown.

Part Number
TKS412EG
TKS422EG
TKS430G
TKS521EG
TKS638G
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Steps shank diameter
(mm)
Step thickness
(mm)
Dimensions for Each Level
(mm)
1 Piece(s)Available

17 Days or more

96.35 hexagonal shaft44,5,6,7,8,9,10,11,12
1 Piece(s)Available

8 Days or more

106.35 hexagonal shaft4.54,6,8,10,12,14,16,18,20,22
1 Piece(s)Available

17 Days or more

101054,6,9,12,15,18,21,24,27,30.5
1 Piece(s)Available

12 Days or more

96.35 hexagonal shaft4.55,7,9,11,13,15,17,19,21
1 Piece(s)Available

8 Days or more

131056,12,15,17,19,21,23,25,27,30,33,35,38

Loading...

  1. 1

Additional Products in this Category

Tech Support