(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Socket (Strong Type) 3KH

Hexagon Socket (Strong Type) 3KH
  • Volume Discount

Hex socket ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· Insertion angle: 9.5 mm.
· Various strength-enhancing alloy elements are blended; the addition of complete heat treatment raises alloy performance to the limit.
· Realizes high torque and toughness (tensile strength that is not easily broken with impacts) which could not be obtained with conventional products.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3KH-03
3KH-04
3KH-05
3KH-06
3KH-08
3KH-10
3KH-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Hexagonal section length (L1 dimension, ) only applies to certain hexagons
(mm)
Shaft length (A measurement) hexagon only
(mm)
1 Piece(s)Available

12 Days or more

34817619
1 Piece(s)Available

12 Days or more

44817619
1 Piece(s)Available

8 Days or more

55017821
1 Piece(s)Available

11 Days or more

65019821
1 Piece(s)Available

12 Days or more

85319-24
1 Piece(s)Available

12 Days or more

105519-26
1 Piece(s)Available

12 Days or more

126022-30

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork/impact Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Hex Wrench Tip Shape 6 Sq.

Additional Products in this Category

Tech Support