(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Socket for Impact 4NV-L

Long Socket for Impact 4NV-L
  • Volume Discount

A long socket for impact use intended to improve the outer appearance and rust-proofing.
[Features]
· A long type that can be used to access hex bolts in deep and narrow places.
· It exerts power in tightening/loosening protruded bolt nuts.
· Impact-resistant design.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· For tightening and loosening hex bolts and nuts.
· For impact wrenches and power tools.
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4NV-08L
4NV-09L
4NV-10L
4NV-11L
4NV-12L
4NV-13L
4NV-14L
4NV-15L
4NV-16L
4NV-17L
4NV-18L
4NV-19L
4NV-20L
4NV-21L
4NV-22L
4NV-23L
4NV-24L
4NV-25L
4NV-26L
4NV-27L
4NV-28L
4NV-29L
4NV-30L
4NV-32L
4NV-33L
4NV-36L
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

8 Days or more

85514.067
1 Piece(s)Available

9 Days or more

9551587
1 Piece(s)Available

8 Days or more

105516108
1 Piece(s)Available

9 Days or more

115517.5109
1 Piece(s)Available

12 Days or more

125519.51110
1 Piece(s)Available

12 Days or more

1355211110
1 Piece(s)Available

13 Days or more

1455222211
1 Piece(s)Available

10 Days or more

155523.01211
1 Piece(s)Available

8 Days or more

1655241214
1 Piece(s)Available

11 Days or more

1755262314
1 Piece(s)Available

12 Days or more

1855271315
1 Piece(s)Available

12 Days or more

1955292516
1 Piece(s)Available

9 Days or more

2055301516
1 Piece(s)Available

8 Days or more

2155312818
1 Piece(s)Available

8 Days or more

2255321718
1 Piece(s)Available

12 Days or more

2355331720
1 Piece(s)Available

11 Days or more

2455351820
1 Piece(s)Available

8 Days or more

2555371822
1 Piece(s)Available

12 Days or more

2675381922
1 Piece(s)Available

12 Days or more

2775391922
1 Piece(s)Available

12 Days or more

2880402022
1 Piece(s)Available

8 Days or more

2980412022
1 Piece(s)Available

12 Days or more

3085422125
1 Piece(s)Available

8 Days or more

3285452125
1 Piece(s)Available

12 Days or more

338546.02125
1 Piece(s)Available

13 Days or more

3685502429

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 25

Additional Products in this Category

Tech Support