(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Socket adapter that connects sockets and handles of differing insertion angles.
[Features]
· Impact wrench and power tool attachments with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Single Item / Set | Single Item Adapter | Use | For Impact | Drive (For Electric Drill, Shaft Dimension) (mm) | 12.7 |
---|---|---|---|---|---|
Socket Shape | Joint type | Flat Width (Dimension S) | 12.7 | Drive (For Electric Drill, Shaft Dimension) (Inches) | 1/2 |
Total Length (L Size)(mm) | 42 | Maximum Outer Diameter (D1 or D2 Dimensions)(mm) | 25 |
Please check the type/dimensions/specifications of the part NA46 in the Impact Socket Adapter NA46 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy