(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Nut Runner Clamp Small Model

Nut Runner Clamp Small Model
  • Volume Discount

[Features]
· Torque control and speedy clamping can be performed by using Nut Runner.
· Quasi-hydraulic operability, no piping is required so it is handy to use.
· Use Nut Runner for speedy clamping.
· Clamp cover rotates 90 degrees (rotation direction can be chosen).
· Free from troubles such as oil leakage as it does not use oil.

Part Number

Configured Part Number is shown.

Part Number
NRCS-03L
NRCS-03R
NRCS-06L
NRCS-10L
NRCS-10R
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Tightening Force
(kN)
Mass
(kg)
Recommended torque
(Nm)
R
(mm)
S
(mm)
T
(mm)
U
(mm)
1 Piece(s)Available

10 Days or more

126 ~14445345.55.53290°405329~47298101930.7129.51722M20×1
1 Piece(s)Available

10 Days or more

126 ~14445345.55.53290°405329~47298101930.7129.51722M20×1
1 Piece(s)Available

10 Days or more

144~164504055.53590°476135 to 55358122361.12011.52025M22×1
1 Piece(s)Available

10 Days or more

158.5~18257465.56.83890°5371.535~58.5351013.525101.63311.52130M24×1
1 Piece(s)Available

10 Days or more

158.5~18257465.56.83890°5371.535~58.5351013.525101.63311.52130M24×1

Loading...

  1. 1

Basic Information

G(mm) 13 Q(mm) 15.5 Material A7075
V(mm) Taper 1/10

Additional Products in this Category

Tech Support