(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wedge Clamp Stopper Part (for Tapped Holes)

Wedge Clamp Stopper Part (for Tapped Holes)
  • Volume Discount

Stopper part of wedge clamp for tapped holes, flat type.

Part Number

Configured Part Number is shown.

Part Number
KCH4MS
KCH6MS
KCH8MS
KCH12MS
KCH16MS
KCHU12MS
KCHU16MS
KCL12MS
KCL16MS
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Q
(mm)
R
(mm)
Screw Diameter Mass
(kg)
Width
(mm)
1 Piece(s)Available

10 Days or more

88-16-25-163-2296.5--M43-M40.0316
1 Piece(s)Available

10 Days or more

1012-22-35-195-30138--M65-M60.0819
1 Piece(s)Available

10 Days or more

1414-28-47-225.5-41.52010--M86-M6,80.1922
1 Piece(s)Available

10 Days or more

20208402862113308155425143813M12108M10,120.430
1 Piece(s)Available

10 Days or more

2525105035781403810256830174416M161410M12,160.838
1 Piece(s)Available

10 Days or more

20208402862113308155425143813M12108M10,120.730
1 Piece(s)Available

10 Days or more

2525105035781403810256830174416M161410M12,161.238
1 Piece(s)Available

10 Days or more

20208402862113308155425143813M12108M10,120.330
1 Piece(s)Available

10 Days or more

2525105035781403810256830174416M161410M12,160.638

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening HRC32 Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support