(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double End Clamp - S45C Steel, WEC (Part Numbers)

Double End Clamp - S45C Steel, WEC
  • Volume Discount

S45C/quenched HRC30±5 double end clamp.

Part Number

Configured Part Number is shown.

WEC-12

Part Number
WEC-12
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
Applicable Bolt Mass
(kg)
1 Piece(s)Available

10 Days or more

100321613411816M120.35

Loading...

  1. 1

Basic Information

G(mm) 10 I(mm) 5 J(mm) R10
Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part WEC-12 in the Double End Clamp - S45C Steel, WEC series.

Products like this...

Part Number
WEC-10
WEC-16
WEC-8
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
Applicable Bolt Mass
(kg)
1 Piece(s)Available

10 Days or more

90251211371612M100.18
1 Piece(s)Available

10 Days or more

115381918472119M160.56
1 Piece(s)Available

10 Days or more

6019129231412M80.085

Additional Products in this Category

Tech Support