(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Button

Clamp Button
  • Volume Discount

CB: SUM22, CB-S: Brass, CB-N: Nylon / CB: Quenched HRC 45 to 50 clamp button.

Part Number

Configured Part Number is shown.

Part Number
CB6
CB8
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
D
(mm)
E
(mm)
Mass
(g)
1 Piece(s)Available

10 Days or more

6106R105
1 Piece(s)Available

12 Days or more

8138R1310

Loading...

  1. 1

Basic Information

C(mm) 6 Material SUM22 Heat Treatment Tempering HRC45-50
Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support