(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jig Key Washer (Part Numbers)

Jig Key Washer
  • Volume Discount

SS400/quenched HRC30±5 key washer.

Part Number

Configured Part Number is shown.

JWK12

Part Number
JWK12
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

40813.5271010.5152510M8680

Loading...

  1. 1

Basic Information

Material SS400 Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part JWK12 in the Jig Key Washer series.

Products like this...

Part Number
JWK10
JWK16
JWK20
JWK24
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Mass
(g)
1 Piece(s)Available

15 Days or more

326112488.512208M6640
1 Piece(s)Available

10 Days or more

50818331010.5152510M86110
1 Piece(s)Available

10 Days or more

60822381012.5152512M106150
1 Piece(s)Available

8 Days or more

651026421212.5183512M107220

Additional Products in this Category

Tech Support