(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Slot Bolt - S45C Steel, BT/BTM (Part Numbers)

T-Slot Bolt - S45C Steel, BT/BTM
  • Volume Discount

S45C/quenched HRC30±5 T-slot bolt.

Part Number

Configured Part Number is shown.

BT30315T

Part Number
BT30315T
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Screw Diameter Compatible T Groove Width
(mm)
1 Piece(s)Available

10 Days or more

M30×3.531520035.654222300M3036

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part BT30315T in the T-Slot Bolt - S45C Steel, BT/BTM series.

Products like this...

Part Number
BT08050M
BT08080M
BT10040M
BT30500T
BT36160T
BT36250T
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Screw Diameter Compatible T Groove Width
(mm)
1 Piece(s)Available

10 Days or more

M8 x 1.2550357.713625M88
1 Piece(s)Available

10 Days or more

M8 x 1.2580507.713630M88
1 Piece(s)Available

10 Days or more

M10 x 1.540309.715630M1010
1 Piece(s)Available

10 Days or more

M30×3.550030035.654223300M3036
1 Piece(s)Available

10 Days or more

M36×4.016010041.665262200M3642
1 Piece(s)Available

10 Days or more

M36×4.025017541.665262820M3642

Additional Products in this Category

Tech Support