(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oscillating Extension Bar EX21 (EX21-028)

Oscillating Extension Bar EX21 EX21-028
  • Volume Discount

A swiveling extension bar used to extend a socket when the handle is difficult to operate.
[Features]
· Convenient when working in deep and narrow places.
· Convex drive has been spherically machined, allowing it to be used even when tilted by 10°.
· Various extension sizes are required for work in deep and narrow areas.
· Three types are available, from 28 to 75 mm in total length.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

EX21-028

 
Part Number
EX21-028
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
1 Piece(s)Available

12 Days or more

28

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Extension Bar Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape Joint type Flat Width (Dimension S) 6.35 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4
Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 12.5

Please check the type/dimensions/specifications of the part EX21-028 in the Oscillating Extension Bar EX21 series.

Products like this...

Part Number
EX21-050
EX21-075
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
1 Piece(s)Available

12 Days or more

50
1 Piece(s)Available

12 Days or more

75

Additional Products in this Category

Tech Support