(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Handle (Holder Type) RH33K

Ratchet Handle (Holder Type) RH33K
  • Volume Discount

9.5 mm insertion angle square ratchet handle.
[Features]
· Easy attaching and detaching of socket, and comes with socket holder unlikely to detach while working.
· Socket can be replaced with one-push operation.
[Applications]
Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

RH33K

 
Part Number
RH33K
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Total Length (L Size)(mm) 180 Handle Type ° Ratchet
Ratchet Handle Full Length Type Standard Ratchet Mechanism Claw catch method Number of Ratchet Teeth 48

Please check the type/dimensions/specifications of the part RH33K in the Ratchet Handle (Holder Type) RH33K series.

Additional Products in this Category

Tech Support