(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Handle (Head Only) 572

Ratchet Handle (Head Only) 572
  • Volume Discount

Standard oval ratchet handle.
[Features]
· 25.4 mm drive.
· Can be used as a ratchet handle by fitting handle 113.
· Oval type/24-gear.
· Claw type switching provides excellent durability.
· For tightening/loosening of large diameter bolts and nuts.
[Applications]
· Ideal for assembly and maintenance of large industrial machinery and cars.

PDF

Part Number

Configured Part Number is shown.

572

 
Part Number
572
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 25.4
Drive (For Electric Drill, Shaft Dimension) (Inches) 1 Total Length (L Size)(mm) 165 Handle Type ° Ratchet
Ratchet Handle Full Length Type Head Part Only Ratchet Mechanism Claw catch method Number of Ratchet Teeth 24

Please check the type/dimensions/specifications of the part 572 in the Ratchet Handle (Head Only) 572 series.

Additional Products in this Category

Tech Support