(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Point Hexagonal Socket 3BH

Ball Point Hexagonal Socket 3BH
  • Volume Discount

Socket for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· In this socket, various strength-enhancing alloy elements are blended; the addition of complete heat treatment raises alloy performance to the limit.
· The tip has been given a ball point finish, enabling quick turning and temporary tightening from a 30° tilt angle.
· The knurled outer periphery allows the bolt to be easily turned by hand.
· Ultra-long type makes it possible to access places that could not be reached otherwise.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3BH-03
3BH-04
3BH-05
3BH-06
3BH-08
3BH-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Shaft length (A measurement) hexagon only
(mm)
1 Piece(s)Available

8 Days or more

31748
1 Piece(s)Available

12 Days or more

41748
1 Piece(s)Available

12 Days or more

51748
1 Piece(s)Available

8 Days or more

61748
1 Piece(s)Available

12 Days or more

81946
1 Piece(s)Available

12 Days or more

102046

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Total Length (L Size)(mm) 75
Hex Wrench Tip Shape Ballpoint

Additional Products in this Category

Tech Support