(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Bit Socket 3H-P

Screwdriver Bit Socket 3H-P

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Phillips screwdriver bit socket for hand tools with an insertion angle of 9.5 mm.
[Features]
· The knurled outer periphery allows the bolt to be easily turned by hand.
· Phillips screws: For No.2, No.3, and No.4.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3H-P2
3H-P3
3H-P4
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
Hex Wrench Tip Shape Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Shaft length (A measurement) hexagon only
(mm)
1 Piece(s)Available

12 Days or more

52No.21725
1 Piece(s)Available

12 Days or more

53No.31924
1 Piece(s)Available

12 Days or more

55No.42026

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Phillips (+) Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8

Additional Products in this Category

Tech Support