(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Standard socket wrench set ideal for maintenance of industrial machines and automobiles.
[Features]
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.
· Includes 9.5 mm drive 13 sockets and 4 handles.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Single Item / Set | Set Product | Use | For Impact / Impact Joints | Drive (For Electric Drill, Shaft Dimension) (mm) | 9.5 |
---|---|---|---|---|---|
Socket Shape | Hexagonal/Double Hex/Joints | Flat Width (Dimension S) | 10 / 11 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 6 / 7 / 8 / 9 | Drive (For Electric Drill, Shaft Dimension) (Inches) | 3/8 |
Handle Type ° | Ratchet | Ratchet Handle Full Length Type | Standard | Ratchet Mechanism | Cam type |
Number of Ratchet Teeth | 30 |
Please check the type/dimensions/specifications of the part 1560M in the Socket Wrench Set 1560M series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy